Free Ball Screw Sample
The ball screw
that keeps up
with your duty cycle.
>90% efficiency, configurable leads, low backlash, end-machined in-house. Free sample sized to your axis.
What ships — ball screw + preloaded ball nut
90+% efficiency
±[VERIFY] μm lead accuracy
48hr ship
ISO 9001 · Made in USA · In-house end machining
Step 1 of 2 — You
Request your sample
Tell us about you and your application.
View engineering specs
| Screw material | Hardened alloy steel |
| Diameter range | [VERIFY] mm (inch + metric) |
| Lead accuracy (rolled) | ±[VERIFY] μm / 300 mm |
| Lead accuracy (ground) | ±[VERIFY] μm / 300 mm |
| Dynamic load capacity (Ca) | Up to [VERIFY] kN |
| Mechanical efficiency | > 90% |
| Max linear speed | Up to [VERIFY] m/s |
| Lead time | Stocked sizes ship same day |