Move precisely.
Move quietly.
Move on spec.
PBC Linear lead screws convert rotary motion to linear motion with the smoothness and repeatability your positioning system demands. Custom leads, anti-backlash nut options, and end-machining to print — request a sample sized to your axis.
Request your sample
Tell us about your axis. We'll send a sample matched to your travel and load.
Why engineers spec PBC lead screws
Configurable leads, anti-backlash nut options, and end-machining done in-house — engineered to drop into your positioning axis without compromise.
Anti-backlash option
Spring-loaded polymer nuts virtually eliminate backlash for repeatable, hysteresis-free positioning.
Configurable leads
From fine pitch for resolution to high lead for speed — match the screw to your motion profile, not the other way around.
Quiet operation
Polymer-on-steel running surface eliminates the chatter of metal-on-metal. Ideal for lab and medical environments.
End-machined to print
Bearing journals, keyways, and threaded ends machined in-house — no secondary shop, no lead-time hit.
Spec sheet
What's in your sample box.
Engineered specifications
Verified performance across positioning, life, and environment.
| Screw material | 303 stainless / 1018 steel |
| Diameter range | [VERIFY] in |
| Standard leads | [VERIFY] (configurable) |
| Lead accuracy | ±[VERIFY] in / ft |
| Max linear speed | Up to [VERIFY] in/sec |
| Axial backlash | < [VERIFY] in (anti-backlash nut) |
| End machining | To print, in-house |
| Lead time | Stocked sizes ship same day |
Common applications
- Lab automation Z-axes
- Medical device positioning
- Semiconductor handlers
- Optical / scientific stages
- Light-duty actuator drives
- Custom OEM positioning systems
We swapped a competitor's ground screw for the PBC anti-backlash assembly and cut our positioning settle time by [VERIFY] ms.
What happens next
From form submit to sample on your bench — predictable, fast, and human.
You tell us about your axis
Load, travel, application. The form takes 30 seconds.
An engineer sizes the sample
We match a stocked size to your duty — or flag a custom before we ship, if your application calls for one.
It lands on your bench
Stocked sizes ship same business day. You test. We follow up only if you want us to.
Spec the screw,
then test the screw.
Request a free PBC Linear lead screw sample — or download the engineering catalog.
Request my sample