Steel Is Back
After twenty years,
we're bringing back
steel rail.
Heavy load capacity, tight tolerances, misalignment-tolerant — engineered through our partnership with Saibo. Sample or engineering call.
What ships — steel rail + preloaded carriage
[VERIFY] kN dynamic load
±[VERIFY] μm running tolerance
Stocked in Roscoe
ISO 9001 · PBC Linear × Saibo · Stocked in Roscoe
Step 1 of 2 — You
Request your sample
Tell us about you and your application.
View engineering specs
| Rail material | Hardened bearing steel |
| Rail sizes | [VERIFY] mm (metric profiles) |
| Dynamic load capacity (C) | Up to [VERIFY] kN per carriage |
| Static load capacity (C₀) | Up to [VERIFY] kN per carriage |
| Running parallelism | ±[VERIFY] μm |
| Accuracy classes | Normal / High / Precision / Super-precision |
| Preload classes | Light / Medium / Heavy |
| Lead time | Stocked sizes ship from Roscoe |